Kop-Flex Gear Coupling Slide Sleeve - Size 1.5 - 1 1/2H EB SSLEEVE
Part #:1968320
Catalog #:1 1/2H EB SSLEEVE
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Slide Sleeve |
| Coupling Size: | 1.5 | Coupling Type: | Gear Coupling |
| Includes: | Slide Sleeve | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 6 in |
| Series: | Waldron |
General Specifications
| UPC: | 662460305028 | Weight: | 4.93 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

