Kop-Flex Gear Coupling Standard Sleeve - Size 1 - 1H SB SLEEVE
Part #:1959162
Catalog #:1H SB SLEEVE
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 3.75 in | Bolt Type: | Shrouded |
| Component Type: | Standard Sleeve | Configuration: | Gear Sleeve |
| Coupling Size: | 1 | Coupling Type: | Gear Coupling |
| Lube/Non-Lube: | Lubricated | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 4.5625 in |
| Sleeve Material: | Steel | Sleeve Overall Length (in): | 1.53125 in |
| Sleeve Type: | Flanged | Speed Max (rpm): | 14,500 rpm |
| Tooth Profile: | Crowned | Torque Rating (in-lb): | 7,500 in/lbs |
General Specifications
| UPC: | 662384401103 | Weight: | 1.92 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

