Kop-Flex Gear Coupling Standard Sleeve - Size 3 - 3W PL SLEEVE
Part #:2296697
Catalog #:3W PL SLEEVE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Flangeless | Component Type: | Flangeless Sleeve |
| Configuration: | Gear Sleeve | Coupling Size: | 3 |
| Coupling Type: | Gear Coupling | Lube/Non-Lube: | Lubricated |
| Measurement System: | Imperial | Model: | Waldron |
| Outside Diameter (in): | 7 in | Series: | Waldron |
| Sleeve Material: | Steel | Sleeve Outside Diameter (in): | 7 in |
| Sleeve Overall Length (in): | 3.28125 in | Sleeve Type: | Continuous |
| Speed Max (rpm): | 4,300 rpm | Tooth Profile: | 40° Pressure Angle Tooth |
| Torque Rating (in-lb): | 94,500 in/lbs |
General Specifications
| UPC: | 662384499209 | HTC: | 8483.90.8010 |

