Kop-Flex Gear Coupling Stop Plate - Size 4.5 - 4 1/2 EB SP
Part #:2274231
Catalog #:4 1/2 EB SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Stop Plate |
| Coupling Size: | 4.5 | Coupling Type: | Gear Coupling |
| Includes: | Stop Plate | Lube/Non-Lube: | Lubricated |
| Material: | Carbon Steel | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 13.625 in |
| Series: | Fast, Series H, Waldron |
General Specifications
| UPC: | 662384915914 | Weight: | 7.71 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 13.90 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.90.8010 |

