Kop-Flex Gear Coupling Vertical Slide Fastener Set - Size 1 - 1 EB VSFS
Part #:2274280
Catalog #:1 EB VSFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Vertical Slide Fastener Set |
| Coupling Size: | 1 | Coupling Type: | Gear Coupling |
| Includes: | Fasteners & Gasket | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 4.5625 in |
| Series: | Fast, Waldron and H |
General Specifications
| UPC: | 662384821970 | HTC: | 7318.15.2095 |

