Kop-Flex Gear Coupling Vertical Slide Fastener Set - Size 4 - 4 EB VSFS
Part #:2274348
Catalog #:4 EB VSFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Component Type: | Vertical Slide Fastener Set |
| Coupling Size: | 4 | Coupling Type: | Gear Coupling |
| Includes: | Vertical Slide Fastener Set | Lube/Non-Lube: | Lubricated |
| Material: | Alloy steel | Measurement System: | Imperial |
| Model: | Series H | Outside Diameter (in): | 12.5 in |
General Specifications
| UPC: | 662384270099 | Weight: | 5.17 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.50 IN | HTC: | 7318.15.2095 |
| Country of Origin: | United States of America |

