Kop-Flex Grease - KHP 5LB CASE
Part #:1968130
Catalog #:KHP 5LB CASE
KEY FEATURES
- KSG Standard Coupling Grease specially formulated for use in standard coupling applications.
- KHP High Performance Coupling Grease specially formulated for use in high speed (balanced) couplings.
- Polyethylene thickener used in KSG and KHP prevents centrifugal separation of the oil. Superior to lithium-based greases.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Application: | Petrochemical, process and critical service | Component Type: | Grease |
| Container Size: | 5 lb. Can | Coupling Size: | 3.5 |
| Lube/Non-Lube: | Lubricated | Measurement System: | Imperial |
| Number of Units: | 6 | Temperature Range: | -40 to +190 |
| Type: | KHP - High Performance Grease | Typical Speed: | Highest coupling RPM, usually over 3600 RPM |
| Unit Size: | Case | Use For: | High performance gear, Critical standard applications |
General Specifications
| UPC: | 662384601916 | Weight: | 34.06 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 13.50 IN |
| Packaged Height: | 20.00 IN | HTC: | 2710.19.4000 |

