Kop-Flex Grease - KSG 5LB
Part #:1968239
Catalog #:KSG 5LB
KEY FEATURES
- KSG Standard Coupling Grease specially formulated for use in standard coupling applications.
- KHP High Performance Coupling Grease specially formulated for use in high speed (balanced) couplings.
- Polyethylene thickener used in KSG and KHP prevents centrifugal separation of the oil. Superior to lithium-based greases.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Application: | General purpose industrial | Component Type: | Grease |
| Container Size: | 5 lb. Can | Coupling Size: | 3.5 |
| Lube/Non-Lube: | Lubricated | Measurement System: | Imperial |
| Number of Units: | 1 | Temperature Range: | -40 to +190 |
| Type: | KSG - Standard Grease | Typical Speed: | Standard Motor Speeds |
| Unit Size: | Single | Use For: | Standard gear, grid, chain |
General Specifications
| UPC: | 662384633849 | Weight: | 5.45 LB |
| Packaged Length: | 6.55 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 5.15 IN | HTC: | 2710.19.4000 |

