Kop-Flex Grease - WAVERLY LUBE A 120LB KEG - WAVERLY LUBE A 120LB KEG
Part #:KFWA73006
Catalog #:WAVERLY LUBE A 120LB KEG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Application: | Rolling milll, high torque | Component Type: | Grease |
| Container Size: | Keg | Lube/Non-Lube: | Lubricated |
| Measurement System: | Imperial | Number of Units: | 1 |
| Temperature Range: | +212 | Type: | WAVERLY TORQUE LUBE-A* |
| Typical Speed: | Normal rolling mill motor speeds | Unit Size: | Single |
| Use For: | Gear spindle |
General Specifications
| UPC: | 662384730036 | Weight: | 120.00 LB |
| Packaged Length: | 14.50 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 26.50 IN | HTC: | 2710.19.4000 |

