Kop-Flex Grid Coupling Shaft Hub - Size 1060 - Rough Bore - 1060 SHUB
Part #:1964840
Catalog #:1060 SHUB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.88 in | Bore Type: | Rough Bore |
| Component Type: | Shaft Hub | Coupling Size: | 1,060 |
| Coupling Type: | Grid Coupling | Hub Diameter (in): | 3 in |
| Length Through Bore (in): | 2.5 in | Lube/Non-Lube: | Lubricated |
General Specifications
| UPC: | 662384716740 | Weight: | 12.58 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 5.10 IN | HTC: | 8483.90.8010 |
| Country of Origin: | South Korea |

