Kop-Flex Grid Coupling Tapered Grid - Size 1030 - 1030 GRID
Part #:1964691
Catalog #:1030 GRID
KEY FEATURES
- Fully interchangeable by component with other tapered grid couplings.
- Provide torsional damping to reduce torsional vibration and cushion shock loads.
- Grids act much like a protective overload shear device during overloads to protect expensive, connected equipment.
- Quick and easy installation with low maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Tapered Grid | Coupling Size: | 1,030 |
| Coupling Type: | Grid Coupling | Lube/Non-Lube: | Lubricated |
General Specifications
| UPC: | 662961662385 | Weight: | 0.22 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.8010 |
| Country of Origin: | France |

