Kop-Flex Grid Coupling Vertical Cover and Grid Assembly - Size 1120 - 1120T20 CGA
Part #:2272862
Catalog #:1120T20 CGA
KEY FEATURES
- Fully interchangeable by component with other tapered grid couplings.
- Provide torsional damping to reduce torsional vibration and cushion shock loads.
- Grids act much like a protective overload shear device during overloads to protect expensive, connected equipment.
- Quick and easy installation with low maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Vertical Cover and Grid Assembly | Coupling Size: | 1,120 |
| Coupling Type: | Grid Coupling | Cover Material: | Steel |
| Cover Overall Length (in): | 12 in | Cover Type: | Vertical Split Cover |
| Gap (in): | 0.25 in | Includes: | Cover, Grid, Seal and Fastener Set |
| Lube/Non-Lube: | Lubricated | Outside Diameter (in): | 12.56 in |
| Speed Max (rpm): | 2,025 rpm |
General Specifications
| UPC: | 662384783056 | Weight: | 25.10 LB |
| HTC: | 8483.90.8010 |

