Browning Jaw Coupling Bronze Insert - Style JP5, JS5, JS5H - JS5B
Part #:1303239
Catalog #:JS5B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Bronze Insert | Components for: | Jaw Type Coupling |
| Coupling Type: | Jaw Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Bronze | Measurement System: | Imperial |
| Style: | JP5, JS5, JS5H |
General Specifications
| UPC: | 662289159444 | Weight: | 0.55 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

