Browning Jaw Coupling Neoprene Insert - Style JP5, JS5, JS5H - JS5N
Part #:1303171
Catalog #:JS5N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Neoprene Insert | Components for: | Jaw Type Coupling |
| Coupling Type: | Jaw Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Neoprene | Measurement System: | Imperial |
| Style: | JP5, JS5, JS5H |
General Specifications
| UPC: | 662289299386 | Weight: | 0.12 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.60.8000 |

