Browning Jaw Coupling Neoprene Insert - Style JS9R - JS9N
Part #:1303205
Catalog #:JS9N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Neoprene Insert | Components for: | Jaw Type Coupling |
| Coupling Type: | Jaw Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Neoprene | Measurement System: | Imperial |
| Style: | JS9R |
General Specifications
| UPC: | 662289317523 | Weight: | 1.15 LB |
| Packaged Length: | 8.19 IN | Packaged Width: | 8.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.60.8000 |

