Jaure Barflex Barflex Coupling -Style TCBR - Heavy Duty Standard Design - Size 1500 -Full Flex -Finish Bore - BARFLEX TCBR-1500 B01
Part #:ABBR0010121
Catalog #:BARFLEX TCBR-1500 B01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 600 | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 11.61 in | Bore Size Max (mm): | 295 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 6.22 in |
| Compatible Bore Size [Min] (mm): | 158 mm | Configuration: | Full Flex Coupling |
| Coupling Size: | 1500 | Coupling Type: | Barflex Coupling |
| Fastener Quantity: | 14 | Flange Thickness (mm): | 25 mm |
| Hub Diameter (mm): | 432 mm | Includes: | Hub (1) Sleeve (1) Cover (1) Pin (1) Pointer (1) Seeger Ring (1) Barrel Set (1) Fastner Set (1) |
| Length Through Bore (in): | 12.4 in | Length Through Bore (mm): | 315 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Steel |
| Maximum Displacement (+/-) (mm): | 10 mm | Maximum Operating Angular Misalignment: | 1 ° |
| Outside Diameter (in): | 25.59 in | Outside Diameter (mm): | 650 mm |
| Overall Length (in): | 12.8 in | Overall Length (mm): | 325 mm |
| Radial Load (N): | 190,750 N | Sleeve Type: | Flanged |
| Style: | TCBR | Temperature Range: | -15ºC to 60ºC |
| Torque [Max] (in-lb): | 2,218,881.96 in/lbs | Torque [Max] (N⋅m): | 250,700 N·m |

