Jaure Barflex Barflex Coupling -Style TCBR - Heavy Duty Standard Design - Size 2600 -Full Flex -Rough Bore - BARFLEX TCBR-2600 A00
Part #:ABBR0010117
Catalog #:BARFLEX TCBR-2600 A00
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 630 | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 12.4 in | Bore Size Max (mm): | 315 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 6.61 in |
| Compatible Bore Size [Min] (mm): | 168 mm | Configuration: | Full Flex Coupling |
| Coupling Size: | 2600 | Coupling Type: | Barflex Coupling |
| Fastener Quantity: | 26 | Flange Thickness (mm): | 25 mm |
| Hub Diameter (mm): | 471 mm | Includes: | Hub (1) Sleeve (1) Cover (1) Pin (1) Pointer (1) Seeger Ring (1) Barrel Set (1) Fastner Set (1) |
| Length Through Bore (in): | 13.78 in | Length Through Bore (mm): | 350 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Steel |
| Maximum Displacement (+/-) (mm): | 10 mm | Maximum Operating Angular Misalignment: | 1 ° |
| Outside Diameter (in): | 26.77 in | Outside Diameter (mm): | 680 mm |
| Overall Length (in): | 14.17 in | Overall Length (mm): | 360 mm |
| Radial Load (N): | 334,800 N | Sleeve Type: | Flanged |
| Style: | TCBR | Temperature Range: | -15ºC to 60ºC |
| Torque [Max] (in-lb): | 3,919,110.23 in/lbs | Torque [Max] (N⋅m): | 442,800 N·m |
General Specifications
| UPC: | 662384005592 | Weight: | 873.03 LB |
| Packaged Length: | 26.77 IN | Packaged Width: | 23.62 IN |
| Packaged Height: | 15.00 IN |

