Jaure Barflex Barflex Coupling -Style TCBR - Heavy Duty Standard Design - Size 300 -Full Flex -Finish Bore - BARFLEX TCBR-0300 B01
Part #:ABBR0010036
Catalog #:BARFLEX TCBR-0300 B01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 380 | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 6.14 in | Bore Size Max (mm): | 156 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 3.86 in |
| Compatible Bore Size [Min] (mm): | 98 mm | Configuration: | Full Flex Coupling |
| Coupling Size: | 300 | Coupling Type: | Barflex Coupling |
| Fastener Quantity: | 10 | Flange Thickness (mm): | 15 mm |
| Hub Diameter (mm): | 234 mm | Includes: | Hub (1) Sleeve (1) Cover (1) Pin (1) Pointer (1) Seeger Ring (1) Barrel Set (1) Fastner Set (1) |
| Length Through Bore (in): | 6.89 in | Length Through Bore (mm): | 175 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Steel |
| Maximum Displacement (+/-) (mm): | 4 mm | Maximum Operating Angular Misalignment: | 1 ° |
| Outside Diameter (in): | 16.54 in | Outside Diameter (mm): | 420 mm |
| Overall Length (in): | 7.05 in | Overall Length (mm): | 179 mm |
| Radial Load (N): | 58,250 N | Sleeve Type: | Flanged |
| Style: | TCBR | Temperature Range: | -15ºC to 60ºC |
| Torque [Max] (in-lb): | 377,041.77 in/lbs | Torque [Max] (N⋅m): | 42,600 N·m |
General Specifications
| Weight: | 141.00 LB |

