Jaure Barflex Barflex Coupling -Style TCBR - Heavy Duty Standard Design - Size 4200 -Full Flex -Finish Bore - BARFLEX TCBR-4200 B01
Part #:ABBR0010125
Catalog #:BARFLEX TCBR-4200 B01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 730 | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 15.16 in | Bore Size Max (mm): | 385 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 8.98 in |
| Compatible Bore Size [Min] (mm): | 228 mm | Configuration: | Full Flex Coupling |
| Coupling Size: | 4200 | Coupling Type: | Barflex Coupling |
| Fastener Quantity: | 26 | Flange Thickness (mm): | 35 mm |
| Hub Diameter (mm): | 563 mm | Includes: | Hub (1) Sleeve (1) Cover (1) Pin (1) Pointer (1) Seeger Ring (1) Barrel Set (1) Fastner Set (1) |
| Length Through Bore (in): | 16.14 in | Length Through Bore (mm): | 410 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Steel |
| Maximum Displacement (+/-) (mm): | 12 mm | Maximum Operating Angular Misalignment: | 1 ° |
| Outside Diameter (in): | 30.71 in | Outside Diameter (mm): | 780 mm |
| Overall Length (in): | 16.61 in | Overall Length (mm): | 422 mm |
| Radial Load (N): | 426,000 N | Sleeve Type: | Flanged |
| Style: | TCBR | Temperature Range: | -15ºC to 60ºC |
| Torque [Max] (in-lb): | 5,891,498.92 in/lbs | Torque [Max] (N⋅m): | 665,650 N·m |

