Jaure Barflex Barflex Coupling -Style TCBR - Heavy Duty Standard Design - Size 50 -Full Flex -Rough Bore - BARFLEX TCBR-0050 A00
Part #:ABBR0010002
Catalog #:BARFLEX TCBR-0050 A00
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 250 | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 3.15 in | Bore Size Max (mm): | 80 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 1.89 in |
| Compatible Bore Size [Min] (mm): | 48 mm | Configuration: | Full Flex Coupling |
| Coupling Size: | 50 | Coupling Type: | Barflex Coupling |
| Fastener Quantity: | 10 | Flange Thickness (mm): | 12 mm |
| Hub Diameter (mm): | 122 mm | Includes: | Hub (1) Sleeve (1) Cover (1) Pin (1) Pointer (1) Seeger Ring (1) Barrel Set (1) Fastner Set (1) |
| Length Through Bore (in): | 3.94 in | Length Through Bore (mm): | 100 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Steel |
| Maximum Displacement (+/-) (mm): | 3 mm | Maximum Operating Angular Misalignment: | 1 ° |
| Outside Diameter (in): | 11.02 in | Outside Diameter (mm): | 280 mm |
| Overall Length (in): | 4.09 in | Overall Length (mm): | 104 mm |
| Radial Load (N): | 22,250 N | Sleeve Type: | Flanged |
| Style: | TCBR | Temperature Range: | -15ºC to 60ºC |
| Torque [Max] (in-lb): | 84,082.08 in/lbs | Torque [Max] (N⋅m): | 9,500 N·m |
General Specifications
| UPC: | 662384005479 | Weight: | 37.48 LB |
| Packaged Length: | 11.02 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 4.65 IN |

