Morse Chain Coupling - Style N400 - N4 CPLG CHAIN-10 FT
Part #:116493
Catalog #:N4 CPLG CHAIN-10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Chain | Components for: | Chain (DRC) Coupling |
| Coupling Type: | Chain Coupling | Lube/Non-Lube: | Lubricated |
| Measurement System: | Imperial | Style: | C8032 |
General Specifications
| UPC: | 662288391968 | Weight: | 0.38 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.45 IN |
| Packaged Height: | 1.70 IN | HTC: | 3926.90.6090 |
| Country of Origin: | United States of America |

