Morse Chain Coupling - Style N400 - Size 413 - Standard Bore - N413 COUPLING CH
Part #:116194
Catalog #:N413 COUPLING CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.0625 in | Bore Type: | Standard Bore |
| Coupling Size: | 413 | Coupling Type: | Chain Coupling |
| Finished Bore Sizes: | 1/2, 5/8, 3/4, 7/8, 1 | Hub Diameter (in): | 1.75 in |
| Length Through Bore (in): | 0.875 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Delrin | Measurement System: | Imperial |
| Outside Diameter (in): | 2.53 in | Overall Length (in): | 2.03125 in |
| Plain Bore Max: | 1.0625 | Plain Bore Stock (in): | 0.5 in |
| Style: | N400 |
General Specifications
| UPC: | 662288391289 | Weight: | 0.64 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.55 IN | HTC: | 3926.90.6090 |
| Country of Origin: | Mexico |

