Morse Chain Coupling - Style N400 - Size 414 - Standard Bore - N414 COUPLING CH
Part #:116195
Catalog #:N414 COUPLING CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.125 in | Bore Type: | Standard Bore |
| Bushing No. (TB): | 1,008 | Coupling Size: | 414 |
| Coupling Type: | Chain Coupling | Finished Bore Sizes: | 1/2, 5/8, 3/4, 7/8, 1, 1 1/8 |
| Hub Diameter (in): | 1.875 in | Hub Diameter - Tapered Bore (in): | 1.8125 in |
| Length Through Bore (in): | 0.875 in | Length Through Bore - Tapered Bore (in): | 0.875 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Delrin |
| Measurement System: | Imperial | Outside Diameter (in): | 2.69 in |
| Overall Length (in): | 2.03125 in | Overall Length - Tapered Bore (in): | 2.03125 in |
| Plain Bore Max: | 1.125 | Plain Bore Stock (in): | 0.5 in |
| Style: | N400 | Tapered Bore Max (in): | 1 in |
| Tapered Bore Min (in): | 0.5 in |
General Specifications
| UPC: | 662288391296 | Weight: | 0.23 LB |
| Packaged Length: | 4.05 IN | Packaged Width: | 5.15 IN |
| Packaged Height: | 2.15 IN | HTC: | 3926.90.6090 |
| Country of Origin: | Mexico |

