Morse Chain Coupling - Style N600 - Size 619 - Standard Bore - N619 COUPLING CH
Part #:630819
Catalog #:N619 COUPLING CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.375 in | Bore Type: | Standard Bore |
| Bushing No. (TB): | 1,610 | Coupling Size: | 619 |
| Coupling Type: | Chain Coupling | Finished Bore Sizes: | 3/4, 7/8, 1, 1 1/8, 1 3/16, 1 1/4, 1 3/8, 1 7/16, 1 1/2, 1 9/16, 1 5/8, 1 3/4, 1 15/16 |
| Hub Diameter (in): | 3.5 in | Hub Diameter - Tapered Bore (in): | 3 in |
| Length Through Bore (in): | 1.1875 in | Length Through Bore - Tapered Bore (in): | 1 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Delrin |
| Measurement System: | Imperial | Outside Diameter (in): | 5.38 in |
| Overall Length (in): | 2.75 in | Overall Length - Tapered Bore (in): | 2.375 in |
| Plain Bore Max: | 2.375 | Plain Bore Stock (in): | 0.75 in |
| Style: | N600 |
General Specifications
| UPC: | 662288499619 | Weight: | 1.25 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 4.15 IN |
| Packaged Height: | 2.05 IN | HTC: | 3926.90.6090 |
| Country of Origin: | Mexico |

