Morse Chain Coupling - Style N600 - Size 620 - Standard Bore - N620 COUPLING CH
Part #:630820
Catalog #:N620 COUPLING CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.625 in | Bore Type: | Standard Bore |
| Bushing No. (TB): | 2,012 | Coupling Size: | 620 |
| Coupling Type: | Chain Coupling | Finished Bore Sizes: | 3/4, 7/8, 1, 1 1/8, 1 3/16, 1 1/4, 1 3/8, 1 7/16, 1 1/2, 1 9/16, 1 5/8, 1 3/4, 1 15/16 |
| Hub Diameter (in): | 3.875 in | Hub Diameter - Tapered Bore (in): | 3.875 in |
| Length Through Bore (in): | 1.1875 in | Length Through Bore - Tapered Bore (in): | 1.25 in |
| Lube/Non-Lube: | Non-Lubricated | Material: | Delrin |
| Measurement System: | Imperial | Outside Diameter (in): | 5.62 in |
| Overall Length (in): | 2.75 in | Overall Length - Tapered Bore (in): | 2.875 in |
| Plain Bore Max: | 2.625 | Plain Bore Stock (in): | 0.75 in |
| Style: | N600 | Tapered Bore Max (in): | 2 in |
General Specifications
| UPC: | 662288499626 | Weight: | 0.86 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 1.50 IN |
| HTC: | 3926.90.6090 | Country of Origin: | Mexico |

