Rexnord Thomas 029599 Hubs Disc Coupling Parts & Kits - 029599
Part #:10010505
Catalog #:029599
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3 in | Bore Type: | Rough Bore |
| Coupling Model(s): | Series 71 | Coupling Size: | 300 |
| Hub Barrel Outside Diameter (in): | 4.44 in | Hub Coating: | None |
| Hub Flange Outside Diameter (in): | 5.97 in | Hub Length (in): | 3.25 in |
| Hub Style: | Extended | Product: | Thomas Series 71 Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 698210689025 | Weight: | 17.20 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483908010 |
| Country of Origin: | China |

