Rexnord Thomas 034411 Hubs Disc Coupling Parts & Kits - 034411
Part #:10010653
Catalog #:034411
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4 in | Bore Type: | Rough Bore |
| Coupling Model(s): | Series 52;Series 52T | Coupling Size: | 350 |
| Hub Barrel Outside Diameter (in): | 5.88 in | Hub Coating: | None |
| Hub Flange Outside Diameter (in): | 8.69 in | Hub Length (in): | 3.75 in |
| Hub Style: | Standard | Product: | Thomas Series 52 Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 698210689056 | Weight: | 30.29 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

