Rexnord Thomas 10001191 Hubs Disc Coupling Parts & Kits - 10001191
Part #:10001191
Catalog #:10001191
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.75 in | Bore Type: | Rough Bore |
| Coupling Model(s): | XTSR52;XTSRLS52;XTSRS | Coupling Size: | 726 |
| Hub Barrel Outside Diameter (in): | 2.51 in | Hub Coating: | Manganese Phosphate |
| Hub Flange Outside Diameter (in): | 3.74 in | Hub Length (in): | 1.18 in |
| Hub Style: | Standard | Product: | Thomas Series XTSR Non-Adapter Style Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 782934738579 | Weight: | 3.28 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483908010 |
| Country of Origin: | China |

