Rexnord Thomas 10001206 Hubs Disc Coupling Parts & Kits - 10001206
Part #:10001206
Catalog #:10001206
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 8.88 in | Bore Type: | Rough Bore |
| Coupling Model(s): | XTSR52;XTSRLS52;XTSRS | Coupling Size: | 3668 |
| Hub Barrel Outside Diameter (in): | 12.41 in | Hub Coating: | Manganese Phosphate |
| Hub Flange Outside Diameter (in): | 18.35 in | Hub Length (in): | 11.06 in |
| Hub Style: | Standard | Product: | Thomas Series XTSR Non-Adapter Style Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 782934737848 | Weight: | 1.23 LB |
| Packaged Length: | 22.00 IN | Packaged Width: | 22.00 IN |
| Packaged Height: | 22.00 IN | HTC: | 8483908010 |
| Country of Origin: | United States of America |

