Rexnord Thomas 10001608 Hardware Kits Disc Coupling Parts & Kits - 10001608
Part #:10001608
Catalog #:10001608
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cap Screw Quantity: | 32 | Cap Screw Size: | M20 x 110 mm |
| Coupling Model(s): | XTSR | Coupling Size: | 5258 |
| Hardware Material: | Alloy Steel | Product: | Thomas Series XTSR Adapter Hardware Kits |
| Series: | Hardware Kits | XL Hub Coupling Size(s): | 4918 |
| XXL Hub Coupling Size(s): | 4588 |
General Specifications
| UPC: | 782934742330 | Packaged Length: | 9.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 10.00 IN |
| HTC: | 7318152065 | Country of Origin: | China |

