Rexnord Thomas 10001615 Hubs Disc Coupling Parts & Kits - 10001615
Part #:10001615
Catalog #:10001615
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.38 in | Bore Type: | Rough Bore |
| Cap Screw Material: | Alloy Steel | Cap Screw Quantity: | 16 |
| Coupling Model(s): | XTSR71;XTSR52;XTSRLS71;XTSRLS52 | Coupling Size: | 1298 |
| Hub Barrel Outside Diameter (in): | 4.84 in | Hub Coating: | Manganese Phosphate |
| Hub Flange Outside Diameter (in): | 6.54 in | Hub Length (in): | 3.74 in |
| Hub Style: | Standard | Product: | Thomas Series XTSR Adapter-Style Hub & Cap Screw Kits |
| Series: | Hubs | XL Hub Coupling Size(s): | 1088 |
| XXL Hub Coupling Size(s): | 996 |
General Specifications
| UPC: | 782934738968 | Weight: | 1.23 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

