Rexnord Thomas 10003201 Hubs Disc Coupling Parts & Kits - 10003201
Part #:10003201
Catalog #:10003201
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1 in | Bore Type: | Rough Bore |
| Coupling Model(s): | XTSR52;XTSRLS52;XTSRS | Coupling Size: | 494 |
| Hub Barrel Outside Diameter (in): | 1.61 in | Hub Coating: | Manganese Phosphate |
| Hub Flange Outside Diameter (in): | 2.76 in | Hub Length (in): | 0.79 in |
| Hub Style: | Standard | Product: | Thomas Series XTSR Non-Adapter Style Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 782935406699 | Weight: | 2.21 LB |
| HTC: | 8483908010 | Country of Origin: | United States of America |

