Rexnord Thomas 10611141 Hubs Disc Coupling Parts & Kits - 10611141
Part #:10611141
Catalog #:10611141
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.13 in | Bore Type: | Rough Bore |
| Cap Screw Material: | Alloy Steel | Cap Screw Quantity: | 4 |
| Coupling Model(s): | XTSR71;XTSR52 | Coupling Size: | 494 |
| Hub Barrel Outside Diameter (in): | 1.65 in | Hub Coating: | Manganese Phosphate |
| Hub Flange Outside Diameter (in): | 2.77 in | Hub Length (in): | 0.79 in |
| Hub Style: | Standard | Product: | Thomas Series XTSR Adapter-Style Hub & Cap Screw Kits |
| Series: | Hubs | XL Hub Coupling Size(s): | NA |
| XXL Hub Coupling Size(s): | NA |
General Specifications
| UPC: | 782935398215 | Packaged Length: | 4.50 IN |
| Packaged Width: | 4.50 IN | Packaged Height: | 2.50 IN |
| HTC: | 8483908010 | Country of Origin: | China |

