Rexnord Thomas 10611186 Hardware Kits Disc Coupling Parts & Kits - 10611186
Part #:10611186
Catalog #:10611186
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cap Screw Quantity: | 4 | Cap Screw Size: | M5 x 20 mm |
| Coupling Model(s): | XTSR | Coupling Size: | 494 |
| Hardware Material: | Alloy Steel | Product: | Thomas Series XTSR Adapter Hardware Kits |
| Series: | Hardware Kits | XL Hub Coupling Size(s): | NA |
| XXL Hub Coupling Size(s): | NA |
General Specifications
| UPC: | 782935402394 | Weight: | 2.35 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 7318158085 |
| Country of Origin: | Taiwan, Republic of China |

