Rexnord Thomas 128790 Hubs Disc Coupling Parts & Kits - 128790
Part #:10013978
Catalog #:128790
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.38 in | Bore Type: | Rough Bore |
| Coupling Model(s): | Series 52;Series 52T | Coupling Size: | 125 |
| Hub Barrel Outside Diameter (in): | 2.06 in | Hub Coating: | None |
| Hub Flange Outside Diameter (in): | 3.69 in | Hub Length (in): | 1.31 in |
| Hub Style: | Standard | Product: | Thomas Series 52 Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 698210688875 | Weight: | 3.31 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 9.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

