Rexnord Thomas 588220 Hardware Kits Disc Coupling Parts & Kits - 588220
Part #:10015376
Catalog #:588220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Body Diameter (in): | 0.87 in | Bolt Quantity: | 16 |
| Bolt Thread: | 3/4 in - 16 | Cap Screw Quantity: | 32 |
| Coupling Model(s): | Series 54RDG | Coupling Size: | 500 |
| Hardware Material: | Alloy Steel | Locknut Coating: | Cadmium |
| Locknut Quantity: | 16 | Product: | Thomas Series 54 Hardware Kits |
| Series: | Hardware Kits | Washer Quantity: | 32 |
General Specifications
| UPC: | 793699723397 | Weight: | 25.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 9.00 IN | HTC: | 7318152095 |
| Country of Origin: | United States of America |

