Rexnord Thomas 616109 Hubs Disc Coupling Parts & Kits - 616109
Part #:10015584
Catalog #:616109
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.88 in | Bore Type: | Rough Bore |
| Coupling Model(s): | DBZ-A;DBZ-B | Coupling Size: | 163 |
| Hub Barrel Outside Diameter (in): | 2.75 in | Hub Coating: | None |
| Hub Flange Outside Diameter (in): | 4.56 in | Hub Length (in): | 1.88 in |
| Hub Style: | Extended | Product: | Thomas DBZ Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 698210039004 | Weight: | 4.67 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 9.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

