Rexnord Thomas 816107 Hubs Disc Coupling Parts & Kits - 816107
Part #:10017925
Catalog #:816107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.38 in | Bore Type: | Rough Bore |
| Coupling Model(s): | DBZ-A;DBZ-B | Coupling Size: | 126 |
| Hub Barrel Outside Diameter (in): | 2.06 in | Hub Coating: | None |
| Hub Flange Outside Diameter (in): | 3.84 in | Hub Length (in): | 1.62 in |
| Hub Style: | Extended | Product: | Thomas DBZ Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 698210036508 | Weight: | 2.49 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 9.00 IN | HTC: | 8483908010 |
| Country of Origin: | China |

