Rexnord Thomas 938019 Hubs Disc Coupling Parts & Kits - 938019
Part #:10018024
Catalog #:938019
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 2.75 in | Bore Type: | Rough Bore |
| Coupling Model(s): | Series 54RD;Series 54RDG | Coupling Size: | 262 |
| Hub Barrel Outside Diameter (in): | 4.12 in | Hub Coating: | None |
| Hub Flange Outside Diameter (in): | 6.62 in | Hub Length (in): | 2.59 in |
| Hub Style: | Internal | Product: | Thomas Series 54 Hubs |
| Series: | Hubs |
General Specifications
| UPC: | 698210689001 | Weight: | 10.94 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483908010 |
| Country of Origin: | China |

