Kop-Flex Disc Coupling Center Assembly - Style KD2 - Size 103 - 103 KD 2 CA700
Part #:1963818
Catalog #:103 KD 2 CA700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Assembly | Coupling Size: | 103 |
| Outside Diameter (in): | 4.31 in | Stock C Dimension: | 7 |
| Style: | KD2 |
General Specifications
| UPC: | 662384100518 | Weight: | 8.22 LB |
| Packaged Length: | 10.90 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 5.20 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

