Kop-Flex Disc Coupling Center Assembly - Style KD2 - Size 253 - 253 KD 2 CA700
Part #:1963875
Catalog #:253 KD 2 CA700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Assembly | Coupling Size: | 253 |
| Outside Diameter (in): | 8 in | Stock C Dimension: | 7 |
| Style: | KD2 |
General Specifications
| UPC: | 662384100570 | Weight: | 31.58 LB |
| Packaged Length: | 8.70 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 7.90 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

