Kop-Flex Disc Coupling Center Assembly - Style KD20 - Size 204 - 204 KD 20 CA1000
Part #:2423374
Catalog #:204 KD 20 CA1000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Center Assembly | Coupling Size: | 204 |
| Outside Diameter (in): | 6.62 in | Stock C Dimension: | 10 |
| Style: | KD20 |
General Specifications
| UPC: | 662384144642 | Weight: | 29.81 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 9.60 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Mexico |

