Jaure Lamidisc Disc Coupling Disc Pack Assembly - Style Lamidisc™ - Size 202 - LAMIDISC DISC PACK KIT SX 202-6
Part #:KTLA0010026
Catalog #:LAMIDISC DISC PACK KIT SX 202-6
KEY FEATURES
- Special convoluted disc design to reduce disc stresses and restoring forces.
- Discs made of high - grade stainless steel (AISI-301), ensuring high strength, high endurance to fatigue and resistance to most environmental conditions. Possibility to supply coated discs.
- Unitized disc packs and designed with special metric high grade bolts and nuts with incorporated washers. Reduced tightening torque JS nuts available for large sizes and high bolt torques.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Angular Misalignment, ±ΔKw (2) - deg: | 0.33 ° | Component Type: | Disc Pack Assembly |
| Coupling Size: | 202 | Disc Shape: | Scalloped |
| Number of Bolt Holes: | 6 | Style: | Lamidisc™ |
| Torque Rating (N⋅m): | 4,600 N·m |
General Specifications
| UPC: | 662384000214 | Weight: | 3.06 LB |
| HTC: | 8483.90.8010 | Country of Origin: | Spain |

