Kop-Flex Disc Coupling Flange Fastener Set - Style KD1 & KD2 - Size 203 - 203 KD FFSMT
Part #:2304277
Catalog #:203 KD FFSMT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Flange Fastener Set | Coupling Size: | 203 |
| Style: | KD1 and KD2 |
General Specifications
| UPC: | 662384819625 | Weight: | 0.25 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 0.80 IN | HTC: | 7318.15.2065 |
| Country of Origin: | United States of America |

