Kop-Flex Disc Coupling Flange Fastener Set - Style KD10 & KD20 - Size 454 - 454 KD FFSHT
Part #:2304186
Catalog #:454 KD FFSHT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Flange Fastener Set | Coupling Size: | 454 |
| Style: | KD10 and KD20 |
General Specifications
| UPC: | 662384156393 | Weight: | 2.48 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 2.30 IN | HTC: | 7318.15.2065 |
| Country of Origin: | United States of America |

