Kop-Flex Disc Coupling High Torque Disc Pack Assembly - Style KD21 - Size 53 - 053 KD HTDP
Part #:1964071
Catalog #:053 KD HTDP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Angular Misalignment, ±ΔKw (2) - deg: | 0.33 ° | Component Type: | High Torque Disc Pack Assembly |
| Coupling Size: | 53 | Disc Shape: | Scalloped |
| Number of Bolt Holes: | 6 | Outside Diameter (in): | 3.94 in |
| Style: | KD21 | Torque Rating (in-lb): | 2,000 in/lbs |
General Specifications
| UPC: | 662384123401 | Weight: | 0.16 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 3.65 IN |
| Packaged Height: | 0.45 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

