Kop-Flex Disc Coupling High Torque Disc Pack Fastener Set - Style KD11, 20, 21, 22, 04, 41, 42 - Size 354 - 354 KD HTFS
Part #:2423242
Catalog #:354 KD HTFS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | High Torque Disc Pack Fastener Set | Coupling Size: | 354 |
| Style: | KD11, 20, 21, 22, 04, 41, 42 |
General Specifications
| UPC: | 662384846348 | Weight: | 6.71 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 6.55 IN |
| Packaged Height: | 2.70 IN | HTC: | 7318.15.2065 |
| Country of Origin: | United States of America |

