Kop-Flex Disc Coupling High Torque - Semi-Unitized Disc Pack - Style KD10 - Size 153 - 153 KD HSDP
Part #:2360444
Catalog #:153 KD HSDP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Angular Misalignment, ±ΔKw (2) - deg: | 0.33 ° | Component Type: | High Torque - Semi-Unitized Disc Pack |
| Coupling Size: | 153 | Disc Shape: | Scalloped |
| Number of Bolt Holes: | 6 | Style: | KD10 |
| Torque Rating (in-lb): | 13,600 in/lbs |
General Specifications
| UPC: | 662384143690 | Weight: | 0.50 LB |
| HTC: | 8483.90.8010 | Country of Origin: | United States of America |

