Kop-Flex Disc Coupling High Torque - Semi-Unitized Disc Pack - Style KD10 - Size 304 - 304 KD HSDP
Part #:2360477
Catalog #:304 KD HSDP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Angular Misalignment, ±ΔKw (2) - deg: | 0.25 ° | Component Type: | High Torque - Semi-Unitized Disc Pack |
| Coupling Size: | 304 | Disc Shape: | Scalloped |
| Number of Bolt Holes: | 8 | Style: | KD10 |
| Torque Rating (in-lb): | 89,000 in/lbs |
General Specifications
| UPC: | 662384143720 | Weight: | 2.21 LB |
| Packaged Length: | 10.15 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.90.8010 |
| Country of Origin: | United States of America |

