Kop-Flex Disc Coupling Jumbo Hub - Style KD2 - Size 403 - Rough Bore - 403 KD 2 JHUB W/ACCY
Part #:2304848
Catalog #:403 KD 2 JHUB W/ACCY
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 8.75 in | Bore Size Min (in): | 2.5 in |
| Bore Type: | Rough Bore | Component Type: | Jumbo Hub |
| Coupling Size: | 403 | Hub Diameter (in): | 12.25 in |
| Length Through Bore (in): | 6.12 in | Style: | KD2 |
General Specifications
| UPC: | 662384105179 | HTC: | 8483.90.8010 |

